OMP60 touch probe

OMP60 touch probe with optical transmission suitable for medium to large machining and mill-turn centres.

Page contentDownloadsCall your local office Contact us online

About OMP60

OMP60/OM1-2OMP60 probe is part of a new generation of optical transmission machine probes that are compatible with all Renishaw's optical receivers (both legacy and new generation). It brings the benefits of probing to a wide range of machining centres and mill-turn machines, offering users set-up time reductions of up to 90%, reduced scrap, reduced fixture costs, and improved process control.

Renishaw recommends using OMP60 with the OMI-2, OMI-2T and OMM-2 receivers with modulated transmission, although OMP60 is also compatible with existing OMI and OMM / MI 12 receivers, operating in legacy mode. This means that MP7, MP8, MP9 and MP10 users can upgrade to OMP60 and benefit from its innovative features.

OMP60M

OMP60MThe OMP60M is also available which enables probe inspection of part features that would be inaccessible to the standard OMP60. It allows fitment of adaptors, extensions and Renishaw's LP2 touch probe.

OMP60 features and benefits

  • Compact probe, measuring Ø63 mm x 76 mm long
  • 360º infra-red transmission with 6 m typical operating range
  • Rejection of optical interference when used with OMI-2, OMI-2T or OMM-2
  • Simple installation and configuration
  • Multiple switch-on/switch-off methods
  • Backward compatible with existing Renishaw receivers
  • Uses readily-available AA batteries

OMP60 system options

OMP60 with OMI-2TOMP60 with OMI-2OMP60 with OMIOMP60 with OSI / OMM-2
OMI-2TOMI-2OMIOMM-2 with OSI
Offers a state-of-the-art modulated optical transmission method and twin probing option.Offers a state-of-the-art modulated optical transmission method.Ideal for factory fitment by machine tool builders.

Offers a state-of-the-art modulated optical transmission method, enabling up to three probes to be used.

OMP60 software options

The following software packages can be used to program probing routines for work piece set-up and inspection on CNC machining centres:

  • EasyProbe - entry-level package for simple work piece set-up
  • Inspection - basic set-up and work piece inspection cycles, with automatic update of offsets
  • Inspection Plus - an integrated suite of inspection cycles including vector measurement
  • Productivity+™ Active Editor Pro - a PC-based software package with GUI, allowing the user to select features directly from an imported CAD model, making the generation of probing cycles even easier.

Further information

For product specifications or a full parts list see the Installation guide below.

Marketing literature

Data sheets

Installation guide

Quick start guide

Certificate

Useful links

Probe benefits calculatorProbe benefits calculator

Quickly calculate and see the benefits gained from probing on machine tools using our benefits calculator.

 
Machine tool probe selector iconMachine tool probe selector

Quickly identify which probe would best suit your machine shop set-up or inspection needs using our machine tool probe selector.

   

Further reading iconFurther reading

Technical articles about machine tool products, systems and probing techniques.

 

The Productive Process Pyramid™ (simple)Transform your manufacturing

Get help from the process control experts and reap the rewards.

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.