RMP40 compact touch probe

Renishaw’s smallest probe with frequency hopping radio transmission.

RMP40 is a new addition to Renishaw’s inspection probe family. This is Renishaw’s smallest frequency hopping spread spectrum (FHSS) radio probe ideal for all sizes of machining centres.

Page contentDownloadsCall your local office Contact us online

About RMP40

RMP40 ultra-compact touch probe with radio signal transmissionThe RMP40 combines the miniaturisation of the OMP40-2 with the radio capability used in the RMP60 and RMP600. It uses the 2.4 GHz frequency band that is compliant with radio regulations worldwide and compatible with any Renishaw RMI interface/receiver.

With RMP40, machining centres fitted with small HSK and taper spindles can now benefit from FHSS radio transmission technology. It is ideal for multi-axis milling applications where the line of sight between the inspection probe and interface cannot always be maintained.

RMP40M

RMP40M and LP2The RMP40M is also available which enables probe inspection of part features that would be inaccessible to the standard RMP40. It allows fitment of adaptors, extensions and Renishaw’s LP2 touch probe.

RMP40 features and benefits

Simple set-up
Unlike fixed frequency systems, with the RMP40 there is no need to allocate a specific radio channel.

Compact and robust
The RMP40 is ideal for machines of all sizes and can access surfaces cut with short tools. Its robust stainless steel body makes it suited to the harshest machine environments.

Ideal for retrofit
The RMI (a combined antenna, interface and receiver) can be positioned anywhere near the machine, resulting in a fast installation.

Frequency hopping spread spectrum transmission
Renishaw’s FHSS transmission for probes allows the RMP40 and RMI to hop frequencies together to provide reliable communications.

Miniaturisation
Miniaturisation of electronics has allowed the development of an ultra-compact radio probe measuring only 40 mm in diameter and 50 mm in length; Renishaw’s smallest radio probe.

Simple and safe programming
Patented Trigger Logic™ enables users to configure the system without access to the internals of the probe.

RMP40 software options

The following software packages can be used to program probing routines for work piece set-up and inspection on CNC machining centres

  • EasyProbe - entry-level package for simple work piece set-up
  • Inspection - basic set-up and work piece inspection cycles, with automatic update of offsets
  • Inspection Plus - an integrated suite of inspection cycles including vector measurement
  • Productivity+™ Active Editor Pro - a PC-based software package with GUI, allowing the user to select features directly from an imported CAD model, making the generation of probing cycles even easier.

Further information

For product specifications or a full parts list see the Installation guide below.

Marketing literature

Data sheet

  • Data sheet: RMP40 [404kB] Data sheet: RMP40

    RMP40 – bringing probing benefits to a wider range of CNC machine tools

Quick start guide

Installation guide

Useful links

Probe benefits calculatorProbe benefits calculator

Quickly calculate and see the benefits gained from probing on machine tools using our benefits calculator.

 
Machine tool probe selector iconMachine tool probe selector

Quickly identify which probe would best suit your machine shop set-up or inspection needs using our machine tool probe selector.

   

Further reading iconFurther reading

Technical articles about machine tool products, systems and probing techniques.

 

The Productive Process Pyramid™ (simple)Transform your manufacturing

Get help from the process control experts and reap the rewards.

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.