RMP60 touch probe

A touch-trigger probe with radio transmission for communicating with the machine's CNC controller, for component setting/inspection on machining centres.

RMP60 uses a unique frequency hopping spread spectrum (FHSS) radio transmission system that makes it ideal for use on large and 5-axis machines.

Page contentDownloadsCall your local office Contact us online

About RMP60

RMP60-RMIRMP60 is part of a new generation of radio transmission part probing system, ideally suited to large machining centres or where line-of-sight between probe and receiver is difficult to achieve.

RMP60 features an integrated probe module delivering exceptional robustness and generous overtravel.

RMP60 complies with FCC regulations and operates in the 2.4 GHz band. It delivers interference-free transmission through the use of FHSS (frequency hopping spread spectrum). This allows many systems to operate in the same machine shop without risk of cross-talk.

RMIThe RMI integrated interface/receiver is used to communicate between the RMP60 probe and the machine control.

The probe may be activated by RF signal initiated by an M-code, spinning or shank switch.

RMP60M

RMP60MThe RMP60M is also available which enables probe inspection of part features that would be inaccessible to the standard RMP60. It allows fitment of adaptors, extensions and Renishaw’s LP2 touch probe.

RMP60 features and benefits

  • Compact size - 63 mm in diameter and 76 mm in length
  • 2.4 GHz radio transmission allows single system for world-wide use
  • Simple setting - no channel selection required
  • Spherical transmission pattern with 15 m range
  • RMP60 and RMI systems allow multiple probes to be used, interference free, with one receiver

RMP60 software options

The following software packages can be used to program probing routines for work piece set-up and inspection on CNC machining centres:

EasyProbe - entry-level package for simple work piece set-up

Inspection - basic set-up and work piece inspection cycles, with automatic update of offsets

Inspection Plus - an integrated suite of inspection cycles including vector measurement

Productivity+™ Active Editor Pro - a PC-based software package with GUI, allowing the user to select features directly from an imported CAD model, making the generation of probing cycles even easier.

Further information

For product specifications or a full parts list see the Installation guide below.

Marketing literature

Data sheets

Learn more

  • Innovative frequency hopping (FHSS) radio transmission probe technical note [62kB] Innovative frequency hopping (FHSS) radio transmission probe technical note

    An inspection probe is used on a CNC machine tool to determine the location and orientation of parts during setting, and for inspecting the size and position of critical features for verification and process control. It does so by sensing a series of discrete points on the surface of the component. When the probes stylus meets the surface of the part, a trigger signal is generated. This signal must be passed to the CNC so that the position of the machine at that instant can be recorded.

Installation guide

Quick start guide

Useful links

Probe benefits calculatorProbe benefits calculator

Quickly calculate and see the benefits gained from probing on machine tools using our benefits calculator.

 
Machine tool probe selector iconMachine tool probe selector

Quickly identify which probe would best suit your machine shop set-up or inspection needs using our machine tool probe selector.

   

Further reading iconFurther reading

Technical articles about machine tool products, systems and probing techniques.

 

The Productive Process Pyramid™ (simple)Transform your manufacturing

Get help from the process control experts and reap the rewards.

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.