A-1034-0002

Buy now!

Shopping cart on circular orange backgroundGet a 10% discount when you buy styli online at www.renishawdirect.com (USA and UK only).

Page contentDownloadsCall your local office Contact us online

Part number A-1034-0002
Class name Datum balls
Thread mount (A) M6
Overall length (B) 42.00 mm
Ball dia (C) 25.00 mm
Stem dia (D) 10.00 mm
Ball material Tungsten Carbide
Stem material Stainless Steel
Comments 25mm Datum ball mounted on stem - no pillar
Technical diagram

Download the catalogue

Useful links

Naming protocol