A-5000-3554

Buy now!

Shopping cart on circular orange backgroundGet a 10% discount when you buy styli online at www.renishawdirect.com (USA and UK only).

Page contentDownloadsCall your local office Contact us online

Part number A-5000-3554
Class name Straight styli
Thread mount (A) M3
Overall length (B) 31.00 mm
EWL (C) 27.00 mm
Stem dia (D) 2.50 mm
Ball dia (E) 4.00 mm
Ball material Ruby
Stem material Stainless Steel
Holder material Stainless Steel
Centre styli N
Mass 2.50 g
Technical diagram

Styli image

Download the catalogue

Useful links

Naming protocol