A-5000-3626

Buy now!

Shopping cart on circular orange backgroundGet a 10% discount when you buy styli online at www.renishawdirect.com (USA and UK only).

Page contentDownloadsCall your local office Contact us online

Part number A-5000-3626
Class name Star styli
Thread mount (A) M2
Overall length (B) 19.45 mm
EWL (C) 12.00 mm
EWD (D) 32.00 mm
Ball dia (E) 2.00 mm
Ball material Ruby
Stem material Stainless Steel
Span 30.00 mm
Mass 1.80 g
Technical diagram

Styli image

Download the catalogue

Useful links

Naming protocol