You are here:

A-5000-7547

Part number A-5000-7547
Class name Straight styli
Thread mount (A) M4
Overall length (B) 19.00 mm
E.W.L (C) 9.20 mm
Stem dia (D) 1.40 mm
Ball dia (E) 2.00 mm
Ball material Ruby
Stem material Stainless steel
Holder material Stainless steel
Centre styli N
Mass 2.30 g
Technical diagram

Styli image


Resources

Styli downloads

Download the catalogue

Styli and accessories - technical specifications guide

Styli catalogueWhen precision counts, insist on genuine Renishaw styli. Don't settle for less!

Useful links

Naming protocol

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.