A-5000-8395

Page contentDownloadsCall your local office Contact us online

Part number A-5000-8395
Class name Star centre styli
Thread mount (A) M2
Overall length (B) 7.50 mm
Centre thread Y mm
Material Stainless steel mm
NoOfMountings 4.00 mm
Radius N mm
Mass 1.10 g
Technical diagram

Styli image

Downloads

Useful links

Naming protocol