A-5003-5201

Page contentDownloadsCall your local office Contact us online

Part number A-5003-5201
Class name Straight styli
Thread mount (A) M5
Overall length (B) 20.00 mm
EWL (C) 3.00 mm
Stem dia (D) 0.20 mm
Ball dia (E) 0.30 mm
Ball material Ruby
Stem material Tungsten carbide
Holder material Stainless steel
Centre styli N
Mass 6.50 g
Technical diagram

Styli image

Downloads

Useful links

Naming protocol