A-5003-5290

Page contentDownloadsCall your local office Contact us online

Part number A-5003-5290
Class name Disc styli
Thread mount (A) M5
Overall length (B) 4.00 mm
Disc dia (I) 35.00 mm
Disc width (J) 5.00 mm
Disc material Silver steel
Stem material Stainless steel
Holder material Stainless steel
Radius N
Mass 14.00 g
Technical diagram

Styli image

Downloads

Useful links

Naming protocol