 | A-5004-1954
| Part number |
A-5004-1954 |
| Class name |
Straight styli |
| Thread mount (A) |
M2 |
| Overall length (B) |
30.00 mm |
| EWL (C) |
30.00 mm |
| Stem dia (D) |
2.50 mm |
| Ball dia (E) |
6.00 mm |
| Ball material |
Silicon nitride |
| Stem material |
Ceramic Alumina |
| Holder material |
Stainless steel |
| Centre styli |
N |
|
|