 | A-5004-3429
| Part number |
A-5004-3429 |
| Class name |
Straight styli |
| Thread mount (A) |
M3 |
| Overall length (B) |
50.00 mm |
| EWL (C) |
40.00 mm |
| Stem dia (D) |
3.50 mm |
| Ball dia (E) |
6.00 mm |
| Ball material |
Ruby |
| Stem material |
Carbon fibre |
| Holder material |
Stainless steel |
| Centre styli |
N |
|
|