A-5555-0036

Page contentDownloadsCall your local office Contact us online

Part number A-5555-0036
Class name Straight styli
Thread mount (A) M5
Overall length (B) 64.50 mm
EWL (C) 50.50 mm
Stem dia (D) 6.00 mm
Ball dia (E) 9.00 mm
Ball material Ruby
Zeiss Length 64.50 mm
Stem material Tungsten carbide
Holder material Titanium
Centre styli N
Mass 26.00 g
Technical diagram

Styli image

Downloads

Useful links

Naming protocol