A-5555-0057

Page contentDownloadsCall your local office Contact us online

Part number A-5555-0057
Class name Straight styli
Thread mount (A) M5
Overall length (B) 44.00 mm
EWL (C) 19.00 mm
Stem dia (D) 1.00 mm
Ball dia (E) 1.50 mm
Ball material Ruby
Zeiss Length 44.00 mm
Stem material Tungsten carbide
Holder material Titanium
Centre styli N
Mass 4.00 g
Technical diagram

Styli image

Downloads

Useful links

Naming protocol