 | A-5555-0072
| Part number |
A-5555-0072 |
| Class name |
Star styli |
| Thread mount (A) |
M5 |
| Overall length (B) |
0.00 mm |
| EWL (C) |
15.00 mm |
| EWD (D) |
45.00 mm |
| Ball dia (E) |
2.50 mm |
| Ball material |
Ruby |
| Stem material |
Tungsten carbide |
| Holder material |
Titanium |
| Span |
42.50 mm |
| Number of balls |
4.00 |
| Zeiss Length |
45.00 mm |
| Mass |
16.00 g |
|
|