A-5555-0127

Page contentDownloadsCall your local office Contact us online

Part number A-5555-0127
Class name Ext and adapters
Thread mount (A) M5
Overall length (B) 100.00 mm
Stem dia (D) 20.00 mm
Mount to M5
Stem material Aluminium
End piece material Stainless steel
Zeiss Length 100.00
Mass 50.00 g
Technical diagram

Styli image

Downloads

Useful links

Naming protocol