A-5555-0198

Page contentDownloadsCall your local office Contact us online

Part number A-5555-0198
Class name Disc styli
Thread mount (A) M5
Overall length (B) 0.00 mm
Disc dia (I) 30.00 mm
Disc width (J) 4.00 mm
Disc material Stainless steel
Radius N
Mass 21.00 g
Technical diagram

Styli image

Downloads

Useful links

Naming protocol