A-5555-3833

Page contentDownloadsCall your local office Contact us online

Part number A-5555-3833
Class name Disc styli
Thread mount (A) M5
Overall length (B) 65.00 mm
Disc dia (I) 30.00 mm
Disc width (J) 2.00 mm
Disc material Stainless steel
Stem material Tungsten carbide
Holder material Stainless steel
Technical diagram

Downloads

Useful links

Naming protocol