M-5000-8167

Page contentDownloadsCall your local office Contact us online

Part number M-5000-8167
Class name Ext and adapters
Thread mount (A) M4x.5:DEA
Overall length (B) 18.00 mm
Stem dia (D) 4.00 mm
Mount to M3
Stem material Stainless steel
End piece material Stainless steel
Mass 1.90 g
Technical diagram

Styli image

Downloads

Useful links

Naming protocol