QC20-W support and FAQFrequently asked questions (FAQ)Bluetooth communicationsWhy is the Bluetooth range on my QC20-W poor? The wireless range is determined by the Bluetooth device in the QC20-W and the dongle or onboard device in the PC. The ‘Class 2'; device in the QC20-W has a specified range of 10metres. This ‘specified range'; describes the expected performance when ballbar is used in a ‘good environment'; i.e. when there is minimal interference with the Bluetooth radio signal between the ballbar and the dongle/PC. Physical obstructions to the wireless path will all affect the Bluetooth range, machine guards and even the PC itself can block Bluetooth signal. The worst materials for Bluetooth transmission are fibrous materials such as office partitions and liquids (the human body being a good screen) It is good practice to have the dongle pointing towards the ballbar wherever possible. One solution if experiencing loss of communication or poor Bluetooth range is to use plug the dongle in to a USB extension cable, This can then be placed closer to the ballbar or better still, hung over the top of machine guards. How do I choose a USB dongle for the QC20-W? 1. Check the packaging – dongles that refer to Widcomm, Broadcomm or Blue Soleil may be more difficult to set up as they are designed for operation with their own stack. How do I check if I have the Microsoft stack installed? 1. Click on the start menu and select "control panel" QC20-W Bluetooth is stated as Class 2, but from my look at Bluetooth dongles there's versions 2.0 and 2.1 - which should I use with QC20-W? There are two specifications for Bluetooth devices - "class" and "standard" Will QC20-W work with older v1.2 Bluetooth standard? It will work with any existing class of Bluetooth device. However there are enhancements with each class released and so in marginal applications you will see a degredation in performance if using an earlier version e.g. 1.2 dongle. Can I use my QC20-W with a Bluetooth mobile phone? No, you need to use Ballbar 20 software to communicate with the QC20-W. My PC has Bluetooth - do I need a dongle? When PCs (usually laptops) have an internal Bluetooth device they will also have a stack installed. The first action for each PC should be to install Ballbar 20 software. When complete, search for a QC20-W from within the software. At this point one of two things will happen: I have installed the CD that came with my Bluetooth dongle and now my ballbar doesn't work? This is probably because the CD that came with the dongle has installed it's own Bluetooth stack (software drivers) which is not compatible with the Ballbar 20 software. To solve this you must uninstall the incompatible stack by following the steps below: The use of Bluetooth devices is controlled in some countries, where can I use the QC20-W? In many territories devices which use the radio frequencies used by Bluetooth® are exempt from many of the normal regulations covering radio devices, whilst for others specific approval is required. Please see the Application note: Compliance of QC20-W ballbar with radio device regulations for up to date information on the compliance of QC20-W use. Ballbar 20 softwareWhat is .NET and how does it relate to Ballbar 20 '.NET' is Microsoft's platform for building applications. Renishaw Ballbar 20 is built using '.NET framework 3.5'. Can I change the partial arc sweep angle and overshoot angle No, the partial arc analysis will only work with a 220deg sweep angle and 2 deg overshoot. This combination is the best compromise for collision safety and data capture. I want to install Ballbar 20 software on my PC - do I need to uninstall my Ballbar 5 first? No, the installer for Ballbar 20 will perform an upgrade on your software to the latest standard. QC20-W hardwareWhat spares can I get for QC20-W? There is a downloadable QC20-W spares list available under 'Support articles' on this page. Can I use rechargeable batteries in my QC20-W Renishaw do not recommend the use of rechargeable batteries. Customers who choose to use rechargeable CR2 batteries in their QC20-W should be aware of the following: Test setupIs there a recommended orientation for the ballbar when using the small circle adaptor? The manual shows the transducer in the centre, but what if transducer on the spindle side? It is not essential to mount the small circle adapter in a particular orientation. The orientation shown in the manual is recommended because the centre of gravity of the ballbar helps to secure the device into the cups. This orientation is good practice. Can I carry out vertical tests whilst using the small circle kit? It is now possible to carry out vertical tests providing that you are using ‘high strength' magnets supplied by Renishaw. These can be identified by the holes drilled around the base of the toolcup and centre cup. The new ‘high strength' magnet has four holes drilled into it whereas the ‘standard' magnet only has two. Failure to use 'high strength' magnets could result in the QC20-W falling out of the cups. Please contact your local subsidiary for full details of how to obtain these items.
Need more help?If you can't find the answer you're looking for here use this enquiry form to request the information you are looking for. |