There are three, highly versatile, SP600 scanning probe systems. Each system includes the probe itself, a PC interface card and a stylus module changing rack.
| |
SP600 |
SP600M |
SP600Q |
| |
 |
 |
 |
| Length |
89 mm |
107.5 mm |
98 mm |
| Weight |
172 g |
216 g |
299 g |
| Mounting |
Adaptors to suit clutch, shank adaptor or CMM shank |
Renishaw autojoint: PH10M, PH10MQ or PH6M |
Direct in-quill mount to CMM |
| Suitable interface |
AC1 or AC2 analogue converter PC card (optional) |
| Probe attributes |
3-axis measurement (X, Y, Z) linear and parallel motion in all axes |
| Measurement range |
±1 mm (±0.04 in) (X, Y, Z) |
| Overtravel range |
X, Y and –Z protected by a kinematic joint |
| Resolution |
0.1 µm (0.000004 in) with optional AC2 interface card 0.5 µm (0.00002 in) with optional AC1 interface card |
| Spring rate |
1.2 N/mm nominal (X, Y and Z) |
| Damping |
20% (X, Y, Z) typical at 23 °C |
| Operating temperature |
10 °C (50 °F) to 40 °C (104 °F) |
| Power supply |
+12 V to -12 V, 5 V (±10%) |
| Outputs (X,Y,Z) |
Analogue proportional voltage output scaling: 4 V to 8.5 V/mm |
| Stylus range |
M4 |
The AC1 PC card is a 12-bit interface card that is simple to install and connects directly to the standard probe cable. It performs all probe management functions and communicates status information to the host PC.
The AC1 has been superseded by the AC2.
The AC2 PC card interface supersedes the 12-bit AC1 card. It has additional capability of 16-bit resolution, Delta-Tau bus compatibility, and full PICS operation.