They can carry long styli (M3 range), are 25 mm (1 inch) in diameter, providing substantial overtravel for excellent robustness.
| Specification summary |
TP6 |
TP6A |
| Principle application |
Robust universal DCC and manual CMMs. |
As TP6 but with fast probe exchange without requalification. |
| Sense directions |
5-axis: ±X, ±Y, +Z |
5-axis: ±X, ±Y, +Z |
| Unidirectional repeatability maximum (2s µm) (at stylus tip) |
0.35 µm (0.000014 in) |
0.35 µm (0.000014 in) |
| Pre-travel variation 360° (XY plane) |
±1 µm (±0.00004 in) |
±1 µm (±0.00004 in) |
| Weight |
56 g (1.98 oz) |
76 g (2.68 oz) |
| Stylus range |
M3 |
M3 |
| Stylus force range (adjustable) |
0.11 N - 0.3 N |
0.11 N - 0.3 N |
| Stylus force (set by Renishaw) |
0.11 N - 0.13 N |
0.11 N - 0.13 N |
| Stylus overtravel (typical) |
XY plane: ±22°
+Z axis: 5.5 mm (0.22 in) @ 0.11 N
2 mm (0.08 in) @ 0.3 N |
XY plane: ±22°
+Z axis: 5.5 mm (0.22 in) @ 0.11 N
2 mm (0.08 in) @ 0.3 |
| Maximum extension on PH10 series |
200 mm (7.87 in) |
200 mm (7.87 in) |
| Mounting method |
M8 thread |
Autojoint |
| Suitable interface |
PI 4-2, PI 7-2, PI 200, UCC |
PI 4-2, PI 7-2, PI 200, UCC |