Skip navigation

MCU W-3 manual control unit

The MCU W-3 wireless manual control unit is a CMM joystick designed for use with Renishaw's range of UCC controllers

MCU W-3 manual control unit

Based on the MCU5-2 joystick design, the MCU W-3 uses modern battery and wireless technology to provide the joystick with a maximum range of 25 m and over eight hours between battery changes.


Compare products

  • Uses wireless technology:
    • Antenna gain - 2 dBi
    • Operating frequency - 2404 MHz to 2480 MHz
    • Modulation mode - GFSK
  • Maximum of 25 m range
  • Minimum eight hours between battery changes
  • Battery technology - Lithium ion
  • Power adaptor:
    • Input voltage - AC 100 V to 240 V, 50 Hz / 60 Hz, 1.7 A
    • Output voltage - DC 24 V, 1.67 A, 40 W

Dimensions

MCU W-3 - dimensions

MCU W-3 cradle - dimensions

NOTE: Dimensions in mm (in).

MCU W-3 visual guide


Key

Description

1

LCD screen

2

Stop switch

3

Speed override

4

Joystick enabled head mode (see '6' and '15')

5

Probe disabled LED

6

Joystick enabled LED

7

Joystick control of CMM or rotary table (see ‘6' and '16')

8

Bore teach

9

3-axis joystick with push button

10

Joystick locks (three separate buttons)

11

Take point

12

Cancel point

13

Joystick co-ordinate system (axis select)

14

Joystick orientation

15

Switch between orbital mode and head mode

16

CMM movement or rotary table

17

F1 function

18

F4 function

19

F2 function

20

F3 function

21

Engage servos

22

Stop

23

Probe disabled (see ‘5')



Part number

MCUlite-2 joystick kit

A-5331-0015

MCU5-2 joystick kit

A-5734-0100

MCU W-3 joystick kit

A-6934-0400