Calibration software downloads
CARTO software is intuitive and simple to use, and is available to download on desktop and some mobile devices. It supports a range of Renishaw calibration products including the XL-80, XM-60, XM-600, QC20, and XR20 calibration products. It is for designed for data capture, analysis and compensation applications, simplifying the process for monitoring and improving position performance.
We regularly update and add new functionality to the CARTO software suite and other calibration software may be required.

Software downloads
| Software | Download contents | Download Link |
| CARTO Find out more about CARTO | CARTO 4.14 | Download now |
| Ballbar 20 Find out more about Ballbar 20 | Ballbar 20 v20.0 SP3 | Download now |
| Ballbar Trace Find out more about Ballbar Trace | Ballbar Trace v1.2 SP2 | Download now |
| QuickViewXL Find out more about QuickViewXL | QuickViewXL v1.0.4 (30 day trial) | Download now |
XK20 display unit software | XK20 display unit v3.0.2 | Download now |
| XK10 display unit software Find out more about XK10 alignment laser | XK10 display unit v12.23 | Download now |
| LaserXL | LaserXL v20.3 DyconXL (convert dynamic data to CSV file) | Download now |
| RotaryXL | RotaryXL v1.10 | Download now |
| XCal-View analysis | XCal-View analysis v2.4 (30 day trial) Renishaw analysis v20.03.02.04 | Download now |
| Laser 10 | Laser 10 v10.06 DX10 device drivers 32-bit and 64-bit DX10 'freezing' patch' | Download now |
Additional information
LaserXL software
LaserXL is the original software for data capture and analysis using the XL-80 laser system. Renishaw recommends the use of the CARTO software suite for XL-80 wherever possible as LaserXL is no longer supported.
Note: for flatness mode and certain measurement applications, LaserXL may be required.
RotaryXL software
RotaryXL is the original software for use with the XR20 rotary axis calibrator in combination with XL-80 or ML10 laser systems.
Renishaw recommends the use of the CARTO software suite for 'on-axis' and 'off-axis' rotary applications using XL-80 and for use with XR20 rotary axis calibrator.
XCal-View analysis software
XCal-View analysis and Renishaw analysis software both allow analysis of Laser10, LaserXL and RotaryXL data to internationally recognised standards. CARTO software suite has superseded both analysis packages.
Note: XCal-View is required for:
- analysis of body and face diagonals to ISO 230-6 standard.
- analysis of Ballbar Trace data to ISO 10791-6 standard for 5-axis evaluation.
Try out our powerful software with a 30 day free trial.
Laser 10 software
Laser 10 software provides data capture and analysis for the ML10 laser system which has been superseded by the XL-80 laser system.
Renishaw offers existing users a range of options to upgrade to the latest system.
Service and support
Renishaw have earned an enviable reputation for our commitment to customer care and support. Should you need technical advice, you can easily access guides and downloads in our technical support library or contact our global support team.
Contact our sales team today
Get in contact with your local office to find out more information and speak to an expert.