New SFP2 surface finish probe for the REVO® system at EMO Hannover 2017
June 2017
Renishaw, a world leading manufacturer of co-ordinate measuring machine (CMM) equipment, will be showing its new, improved surface finish measurement probe (SFP2) for use with its REVO 5-axis measurement system on CMMs at EMO Hannover 2017, Germany (18th–23rd September, hall 6, stand B46).
The SFP2 probe increases the surface finish measurement ability of the REVO system, which offers a multi-sensor capability providing touch-trigger, high-speed tactile scanning and non-contact vision measurement on a single CMM.
Combining surface finish measurement and dimensional inspection on the CMM presents unrivalled advantages over traditional inspection methods requiring a separate process. Powered by 5-axis measurement technology, the SFP2's automated surface finish inspection offers significant time savings, reduced part handling and greater return on CMM investment.
The SFP2 system consists of a probe and a range of modules and is automatically interchangeable with all other probe options available for REVO, providing the flexibility to easily select the optimum tool to inspect a wide range of features, all on one CMM platform. Data from multiple sensors is automatically referenced to a common datum.
The surface finish system is managed by the same I++ DME compliant interface as the REVO system, and full user functionality is provided by Renishaw's MODUSTM metrology software.
Renishaw's award winning REVO 5-axis measurement system is the only scanning system for CMMs that simultaneously controls the motion of three machine and two head axes whilst collecting workpiece data. Using its range of 2D and 3D tactile probes, surface finish measurement and non-contact vision probes, the REVO system brings dramatic speed and accuracy benefits to part inspection on CMMs.
From 18th – 23th September, Visitors will be able to see the new SFP2 system demonstrated on Renishaw's stand at EMO Hannover 2017.
Downloads
- News release: SFP2 surface finish probe for REVO at EMO 2017 [66kB]
-
REVO-2 and SFP2 - L2R
[3.2MB]
-
SFP2 probe for REVO-2
[451kB]
-
REVO-2 and SFP2 measuring crankshaft
[6.0MB]
-
REVO-2 SFP2 measuring engine block
[5.1MB]
For further images, videos, company biographies or information on Renishaw and its products, visit our Media Hub.