Welcome to IMTEX 2023 - International Machine Tool and Manufacturing Technology Exhibition
Join us at booth B103 in Hall 3A from the 19th to the 25th of January 2023 to witness the future of metrology.
On show at IMTEX 2023
Future factory benefits, today
Renishaw will demonstrate how integrating smart factory process control can transform a machine shop's production capabilities, improving speed, ease-of-use and flexibility.
FORTiS™ Enclosed optical encoders
Renishaw's proven absolute encoder technology within an exceptionally robust enclosed design, FORTiS encoders deliver high performance measurement in the harshest of environments, offering significant benefits over conventional systems.
High-accuracy laser tool setting systems
Featuring industry-first blue laser technology and improved optics, Renishaw's NC4+ Blue systems are available with an operating gap of up to 240 mm and deliver a step change in tool measurement accuracy, proven to industrial standards.
Next generation probing systems for machine tools
Renishaw's next generation radio transmission probing system delivers a data-rich future and an increase in battery life of up to 400%.
Introducing the ACS-1
Spindle probes for CNC machine tools can be highly repeatable, but their performance relies on accurate calibration. Renishaw has developed a simple solution to overcome the challenges associated with the manual probe calibration process while consistently achieving high levels of repeatability.
Gauge larger parts
The new larger Equator™ 500 system now enables the gauging of larger parts, with a working volume of 500 mm in diameter and up to 400 mm in height.
Automated surface finish inspection
The SFP2 probe increases the surface finish measurement ability of the REVO® 5-axis measurement system , which offers a multi-sensor capability providing touch-trigger, high-speed tactile scanning and non-contact vision measurement on a single CMM.
Ultra-compact strain gauge probe
Designed for small 5-axis machine tools, this ultra-compact strain gauge probe provides a reliable and precise touch-trigger solution for part setting, feature measurement and machine performance checking.
Machine tool probe technology at your fingertips
Smartphone apps provide information at a user's fingertips in a simple, convenient format. Renishaw has developed a range of smartphone apps for users of their machine tool probing hardware.
Faster and repeatable feedrates
SupaTouch technology intelligently determines the fastest feedrates a machine tool can achieve whilst ensuring repeatable measurement. Its smart in cycle decision making technology implements the quickest probing strategy (either one touch or two touch) for each measurement.
Supreme speed with SupaScan QuickPoint cycles
Exclusive to SupaScan – Renishaw's ultra-fast on-machine probing solution for workpiece set-up – the QuickPoint macro cycle delivers market leading speed of measurement.
A single digital solution for a range of machine tools
The XK10 alignment laser system has been developed for use during the build and alignment of machine tools, replacing the need for artefacts. It can be used on linear rails to ensure that they are straight, square, flat, parallel and level, as well as to assess spindle direction and coaxiality of rotary machines.
Contact us
If you would like any further information, contact us by email at india@renishaw.com or call +91 20 6674 6400.