100 KSA semi-automatic injection moulding machine

The quick and economic way of making thermoplastic components in low cost tooling

Page contentDownloadsCall your local office Contact us online

About KSA 100 injection machine

100 KSA Semi automatic injection moulding machine

Our semi-automatic moulding machines are capable of long or short production runs and are particularly suitable for insert moulding. The machines have a power lock and a dwell timer, enabling a preset ram pressure to develop a single, timed injection stroke at the push of a button. Alternatively, our machines provide the option of manual operation, a particularly useful feature for setting up moulds.

KSA 100 benefits and features

  • low cost
  • robust design
  • simple installation
  • simple low cost moulds
  • easy mould access
  • quick and easy mould and material change 
  • relative to injection capacity, our machines are the most compact and easy to use on the market

100 KSA technical specification

Locking pressure20 t 
Standard diameter*35 mm
Injection pressure410 bar
Shot weight100 g 
Heating capacity1.8 kW @ 220 V/110 V 
Plasticising capacity7 kg/h 
Electric supply2 kW @ 220 V/110 V, 50 or 60 cycles 
Air supplyApprox. 8 bar 
Maximum tool size**
(H x W x D)
150 x 150 x 250 mm
Machine weight260 kg

* Optional injection units are available
** By removing the end stop, moulds longer 250 mm can be used

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.