 |  | RSU10 USB interface
The RSU10 USB interface accepts 1 Vpp sine / cosine signals from an RLE system, interpolates by 16,384 and provides a position reading via a USB port.
These signals can be displayed using established Renishaw calibration software packages (LaserXL™ and QuickViewXL™) and together provide an ideal solution for users who need to view and analyse real-time dynamic measurement data. In addition to these generic software packages, a software development kit (SDK) is available for the production of function specific software, particularly useful for test rigs and other dedicated applications.
Features and benefits
- 16,384 interpolation provides signal resolution to 9.64 picometre at velocity of 1 m/s
- Compatible with the XC-80 compensator for applications where fluctuating environmental conditions need to be compensated for
- Can be used with both plane mirror and retroreflector configured systems, and either Axis 1 or Axis 2 output signals
- Directly compatible with established calibration software packages (trial software supplied within the RSU10 kit) with the ability to interface to custom designed software solutions
- TPin trigger input facility allows data capture to commence on receipt of an externally generated signal
Specifications
| Resolution |
9.64 picometres (PMI)
19.28 picometres (RRI) |
| Maximum velocity |
1 m/s (PMI)
2 m/s (RRI) |
| Maximum update rate |
50 kHz |
|  | |