You are here:

TS20

TS20TS20 tool setting probe for Renishaw's HPA.

TS20 has been superseded by the RP3 probe, which is used on Renishaw range of HP tool setting arms.

About TS20

The TS20 probe has been developed specifically for lathe tool setting applications and is suitable for OEM installation into purpose built holders.

It has also been designed for use with Renishaw's own range of tool setting arms, however it has been superseded by the RP3 on Renishaw's new family of HP tool setting arms.

TS20 specifications

Sense directions

Typically lathe ±X and ±Z axes using probe X and Y axes

Uni-directional repeatability. maximum mean 2 sigma (2σ) value Dependent on stylus length and if stylus is straight or cranked. (see page 3 of data sheet)

Stylus overtravel in probe X and Y axes

(see page 3 of data sheet)

Stylus trigger force

0.60 to 1.60 N
60 to 160 gf (2.11 to 5.64 ozf)
depending on sense direction

Temperature limits

Operating
Storage

 

5° to 60° C (41° to 140° F)
–13° to 60° C (9° to 140° F)

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.



Resources

Machine tool downloads

Installation and user's guide

Lathe tool setting

HP tool setting arms

HPPA foldawayHigh precision manual and motorised tool setting arms for turning centres.