You are here:

MP11

MP11 probe inspecting partHard-wired probe system for manual machines and CNC milling centres.

It communicates with the machine controller or digital readout (DRO) via a cable. This makes it suitable for machines with manual tool changing, as well as manual machines that have a DRO.

MP11 specification

Specification  
Sense directions ±X, ±Y, +Z 
Weight 540 g (19 oz)
Uni-directional repeatability (max 2 sigma at stylus tip)  1.0 µm (0.00004 in)

Trigger force

XY plane - lowest force

XY plane - highest force

+Z direction

 

0.50 N (1.76 ozf)

1.50 N (5.29 ozf)

1.8 N to 7.0 N (6.35 ozf to 22.7 ozf)

Stylus overtravel

XY plane

+Z direction

 

±17.5°

8 mm (0.31 in)

Standard stylus length 50 mm (1.97 in)
Maximum stylus length 100 mm (3.94 in)
Sealing IP 66
Shanks Various

Compatible interface

Integral interface

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.