You are here:

RP3

RP3RP3 tool setting probe for HPRA, HPPA and HPMA arms.

The RP3 is also suitable for OEM installation into purpose-built holders.

About RP3

HPPAThe RP3 probe is suitable for OEM installation into purpose-built holders, or for use with Renishaw's automatic or manual tool setting arms.

A robust 5-way probe for tool setting and some inspection applications. Advanced design has produced an extremely small probe with 1µm repeatability and large over-travel.

The MI8-4 interface is required for use with the RP3 hard-wired probe.

RP3 features and benefits

  • 1 µm repeatability

  • Compatible with the full range of Renishaw M4 styli

  • Standard fit HP series toolsetting arm (HPRA, HPPA and HPMA)

  • Flexibility - OEM kit available for OEM installations

  • Large 9° of over-travel - increases the durability of the probe

RP3 specification

Specification  
Sense directions ±X, ±Y, +Z 
Weight 80 g (3 oz)
Uni-directional repeatability (max 2 sigma at stylus tip)  1.0 µm (0.00004 in)

Trigger force

XY plane - lowest force

XY plane - highest force

+Z direction

 

1.5 N (5.3 ozf)

3.5 N (12.3 ozf)

12.0 N (42.3 ozf)

Stylus overtravel

XY plane

+Z direction

 

±9°

2 mm (0.08 in)

Recommended stylus length 48.75 mm (1.90 in)
Sealing IP X8
Mounting Refer to user's guide for customer integration details. 

Compatible interface

MI8-4

RP3 ordering information

Please contact your local Renishaw office for more information on RP3 or for general enquires on probing for turning centres. 

 Part number  Description
 A-2197-0049  RP3 probe
 A-2197-0007  RP3 OEM Kit

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.



Resources

Machine tool downloads

Marketing literature

User's guide

Lathe tool setting

HP tool setting arms

HPPA foldawayHigh precision manual and motorised tool setting arms for turning centres.