The CP1 probe is used on CNC machining centres to perform workpiece set-up and inspection. It is triggered through a conductive stylus via an electronically isolated machine spindle. The system is usually designed into the machine by the OEM.
| Specification |
|
| Sense directions |
±X, ±Y, +Z |
| Stylus overtravel |
X and Y: +17°
Z: 7 mm (0.27 in) |
| Unidirectional repeatability (max 2 sigma value) |
1.0 µm (0.00004 in) |
| Part number |
Description |
| A-2012-0007 |
CP1 probe module only |
| A-2012-0064 |
CP1 probe adjustment module |
| Part number |
Description |
| M-5003-5553 |
Overall gauge length 50 mm |
| M-5003-5808 |
Overall gauge length 100 mm |
| M-5003-6045 |
Overall gauge length 150 mm |