The MP3 is ideal for job setting and component inspection applications on larger machining centres. Its size gives exceptional robustness and generous stylus overtravel, while maintaining high precision.
The MP3 probe signals can be transmitted to the machine control either by an inductive, optical or radio transmission system. Note that the optical and radio transmission systems for MP3 are now both obsolete.
| Specification | |
| Sense directions | ±X, ±Y, +Z |
| Weight | Varies depending on IMP arm dimensions |
| Transmission type | Electromagnetic induction |
| Uni-directional repeatability (max 2 sigma at stylus tip) | 1.0 µm (0.00004 in) |
| Trigger force XY plane - lowest force XY plane - highest force +Z direction | 0.75 N (2.6 ozf) 1.50 N (5.2 ozf) 4.9 N (17.3 ozf) |
| Stylus overtravel XY plane +Z direction | ±28.5° 17 mm (0.67 in) |
| Standard stylus length | 100 mm (3.94 in) |
| Maximum stylus length | 150 mm (5.91 in) |
| Sealing | IP X8 |
| Shanks | Various |
| Compatible interface | IMM / MI5 |
Please contact your local Renishaw office to help design the MP3 system most suited to your application. Specific dimensions need to be established to choose the correct IMP inductive module for your system.
| Part number | Description |
| A-2053-5358 | MP3 probe kit |
| A-2033-1165 | Wide angle OMP (short arm) |
| A-2033-1166 | Wide angle OMP (long arm) |
| A-2103-0008 | 360° OMP |
| Part number | Description |
| A-2053-8633 | Shank adaptor (MP3 inductive style shank to OMP or RMP) |
| A-2063-7583 | MA3-3 adaptor (MP3 to LP2 adaptor) |
| A-2053-7286 | MEH3-1 extension housing ( Ø82 x 150 mm long) |
| A-2053-7287 | ME3-2 extension housing (Ø82 x 300 mm long) |
| Part number | Description |
| A-2053-8156 | Outer diaphragm replacement kit |
| M-2053-5246 | Front cover for MP3 probe |