You are here:

MP7

MP7 touch trigger inspection probe system with optical transmission for machining centres. Uses spin on / spin off switch method.  Now superseded by OMP60.

MP7 probeUpgrade nowUpgrade to OMP60 banner

About MP7

The MP7 is a machining centre component inspection system using infra-red optical transmission. Spinning the probe activates a centrifugal switch that turns the probe on and off.

The new generation OMP60 probe system supersedes the MP7 and offers advanced innovations and benefits.

MP7 features and benefits  

  • Secure, reliable transmission
  • Sealed to IP68
  • Stylus length up to 100 mm
  • Optical output at 35° and 70° to the probe axis to suit different installations

MP7 system options

MP7 (35° output) with OMM / MI12

 

MP7 (70° output) with OMM / MI12

MP7 optical axis at 35° to the machine spindle centre line   MP7 optical axis at 70° to the machine spindle centre line

MP7 accessories and other information

Please contact your local Renishaw office to help design the MP7 system most suited to your application.

MP7 probe and system components ordering information

Part number Description
A-2033-0700 MP7 probe - 35° optical output
A-2033-0701 MP7 probe - 70° optical output
A-2033-0576 OMM optical receiver
A-2033-0830 OMM mounting bracket
A-2075-0142 MI12 interface

MP7 accessories

Part number Description
A-2034-0042 Accessories kit
P-BT03-0001 9 V alkaline battery
A-2051-7105 Outer diaphragm kit
A-2053-7531 TK1 tool kit

MP7 adaptors and extensions

Part number Description
A-2033-6571 MPE1 - 100 mm probe extension
A-2033-6595 MPE2 - 150 mm probe extension
A-2033-6657 MPE3 - 200 mm probe extension
A-2033-6657 MP7 to TP6 adaptor
A-2063-7774 MP7 to LP2 adaptor

Recommended software for MP7

EasyProbe macro-based programming

Inspection macro-based programming

Inspection Plus macro-based programming with additional measurement options

MP7 (35° output) with OMM / MI12

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.



Resources

Machine tool downloads

Upgrade to OMP60

OMP60 probe

OMP60-probeCompact steel body and enhanced optical noise immunity.

We recommend

QC10 ballbar

QC10The 10-minute health check for your machine tool.