The RMP60 RMI system is ideal for retrofitting to existing machines.
| Specification | |
| Principal application | Medium-to-large machining centres, 5-axis machines, twin spindle machines and vertical turret lathes. |
| Transmission type | Frequency hopping spread spectrum (FHSS) radio. 2.400 - 2.4835 GHz. 2400 - 2483.5 MHz. |
| Transmission range | Up to 15 m (49.2 ft). |
| Cable | 15 m standard length. Optional 30 m and 50 m cable assemblies are also available. Screened, 13 core (each core 18 x 0.1 mm). |
| Mounting | Mounting bracket allowing directional setting. |
| Sealing | IPX8. |
| Compatible interface | Not required. |