| Specification | |
| Sense directions | ±X, ±Y, +Z |
| Weight | 262 g (9.2 oz) |
| Transmission type | 360° infra-red optical transmission |
| Transmission range | 3 m (9.84 ft) |
| Uni-directional repeatability (max 2 sigma at stylus tip) | 1.0 µm (0.00004 in) |
| Trigger force XY plane - lowest force XY plane - highest force +Z direction | 0.5 N (1.76 ozf) 0.9 N (3.17 ozf) 5.85 N (20.6 ozf) |
| Stylus overtravel XY plane +Z direction | ±12.5° 6 mm (0.23 in) |
| Standard stylus length | 50 mm (1.97 in) |
| Maximum stylus length | 100 mm (3.94 in) |
| Battery type | 2 x 1/2 AA lithium thionyl chloride |
| Battery life - stand-by - 5% usage - continuous life | standard / low power mode 1 year 115 / 170 days 170 / 270 hours |
| Sealing | IP X8 |
| Shanks | Various |
| Compatible interface | Legacy mode: OMI or OMM / MI12 Modulated mode: OMI-2 or OMI-2T |
The following software packages can be used to program probing routines for work piece set-up and inspection on CNC machining centres