| Specification |
LTO2S |
LTO2T / LTO3T |
LTO2 |
| |
 |
 |
 |
| Suitable machines |
Large and medium lathes |
Medium lathes |
Small lathes |
| Mounting |
Turret face mounting
Various shanks available |
Ø25 mm parallel shank |
Ø25 mm parallel shank |
| Dimensions |
Ø62 mm x 78.9 mm long |
Ø62 mm x 49 mm long |
Ø50.2 mm x 32 mm long |
| Transmission range |
4 m (13.1 ft) |
4 m (13.1 ft) |
4 m (13.1 ft) |
| Weight (including probe) |
835 g |
2T: 625 g
3T: 680 g |
355 g |
| Battery type |
6LR61 (PP3 9 V alkaline) |
2T: 1 x DL123A
3T: 2 x DL123A |
DL123A |
|
Battery life
- stand-by
- 5% usage
- continuous life |
365 days
80 - 98 days
110 - 140 hours |
108 days / 280 days
45 days / 110 days
88 hours / 225 hours |
65 days
35 days
88 hours |
| Compatible interface |
OMI or OMM / MI12 |
OMI or OMM / MI12 |
OMI or OMM / MI12 |
Extension bars and adaptors are also available for special applications.