You are here:

Motorised and automated probe heads

PH10T/TP20 + moduleMotorised heads enable automated, repeatable re-orientation of probes to allow access to features on all faces of the part, improving the capability of the CMM and maximising productivity.

Motorised head systems

PH10 motorised indexing heads   PHS1 servo head   Head and rack controllers
 PH10M    PHS1 with 360 degree orientation    HCU1
Family of indexing heads (PH10M, PH10MQ and PH10T) with in-quill and probe mounting options   Servo positioning head for infinite angular orientation   Interfaces between heads, racks and the CMM

About motorised heads

Indexing heads

Motorised indexing heads are designed to position the probe at one of 720 positions, so probing can be carried out at many angles. The repeatability of the head allows to recall those positions without the need for requalification, saving operator time and applying the probe to the surface at the best angle for the most accurate result

Servo heads

Motorised servo type heads provide almost unlimited angular positioning and are ideally suited to horizontal arm CMMs.

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.