LTO optical units

A range of optical transmission units for turret mounting on all CNC lathes.

All LTO units can be used with LP2 / LP2H probes and are compatible with the OMI or OMM / MI 12 receivers / interfaces.

Page contentDownloadsCall your local office Contact us online

LTO optical specifications

SpecificationLTO2SLTO2T / LTO3T
 LTO2S-probeLTO2T-LTO3T
Suitable machinesLarge and medium lathesMedium lathes
MountingTurret face mounting

Various shanks available

Ø25 mm parallel shank
DimensionsØ62 mm x 78.9 mm longØ62 mm x 49 mm long
Transmission range4 m (13.1 ft)4 m (13.1 ft)
Weight (including probe)835 g

2T: 625 g

3T: 680 g

Battery type6LR61 (PP3 9 V alkaline)

2T: 1 x DL123A

3T: 2 x DL123A

Battery life

- stand-by

- 5% usage

 - continuous life

 

365 days

80 - 98 days

110 - 140 hours

 

108 days / 280 days

45 days / 110 days

88 hours / 225 hours

Compatible interfaceOMI or OMM / MI 12OMI or OMM / MI 12

Extension bars and adaptors are also available for special applications.

Data sheets

Installation and user guides

Useful links

Probe benefits calculatorProbe benefits calculator

Quickly calculate and see the benefits gained from probing on machine tools using our benefits calculator.

 
Machine tool probe selector iconMachine tool probe selector

Quickly identify which probe would best suit your machine shop set-up or inspection needs using our machine tool probe selector.

   

Further reading iconFurther reading

Technical articles about machine tool products, systems and probing techniques.

 

The Productive Process Pyramid™ (simple)Transform your manufacturing

Get help from the process control experts and reap the rewards.

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.