 | MP11Hard-wired probe system for manual machines and CNC milling centres. It communicates with the machine controller or digital readout (DRO) via a cable. This makes it suitable for machines with manual tool changing, as well as manual machines that have a DRO.
MP11 specification| Specification | |
|---|
| Sense directions | ±X, ±Y, +Z | | Weight | 540 g (19 oz) | Uni-directional repeatability
(max 2 sigma at stylus tip) | 1.0 µm (0.00004 in) | Trigger force XY plane - lowest force XY plane - highest force +Z direction | 0.50 N (1.76 ozf) 1.50 N (5.29 ozf) 1.8 N to 7.0 N (6.35 ozf to 22.7 ozf) | Stylus overtravel XY plane +Z direction | ±17.5° 8 mm (0.31 in) | | Standard stylus length | 50 mm (1.97 in) | | Maximum stylus length | 100 mm (3.94 in) | | Sealing | IP 66 | | Shanks | Various | Compatible interface | Integral interface |
|