Skip navigation

MCU5-2 manual control unit

MCU5-2 manual control unit designed for use with Renishaw's range of UCC controllers

  • MCU5-2Includes the functionality of both the Renishaw standard UCC joystick interface and Renishaw PHC10 hand control unit (HCU2)
  • For use with Renishaw's REVO and PH20 system
  • Provides the ability to move the CMM in the axis of the probe and stylus

Compare products

Dimensions

MCU5-2 dimensions

NOTE: Dimensions in mm (in).

MCU5-2 visual guide


Key

Description

1

LCD screen

2

Emergency stop switch

3

Speed override

4

Joystick enabled head mode (see '6' and '15')

5

Probe disabled LED

6

Joystick enabled LED

7

Joystick control of CMM or rotary table (see ‘6' and '16')

8

Bore teach

9

3-axis joystick with push button

10

Joystick locks (three separate buttons)

11

Take point

12

Cancel point

13

Joystick co-ordinate system (axis select)

14

Joystick orientation

15

Switch between orbital mode and head mode

16

CMM movement or rotary table

17

F1 function

18

F4 function

19

F2 function

20

F3 function

21

Engage servos

22

Stop

23

Probe disabled (see ‘5')


  • Installation & user's guide:  MCUlite-2, MCU5-2 and MCU W-2 (H-1000-5280) - legacyInstallation & user's guide: MCUlite-2, MCU5-2 and MCU W-2 (H-1000-5280) - legacy

Part number
MCUlite-2 joystick kit
A-5331-0015
MCU5-2 joystick kit
A-5734-0100
MCU W-2 joystick kit (no batteries included)
A-5734-1200
MCU W battery × 2
A-5381-0095