Navigation
CMM controller cabinet environmental conditions
| Indoor use | IP54 (IEC 60529) |
|---|---|
| Altitude | Up to 2000 m |
| Operating temperature | +5 °C to +40 °C |
| Storage temperature | -20 °C to +70 °C |
| Relative humidity | 80% maximum (non-condensing) for temperatures up to +31 °C Linear decrease to 50% at +40 °C |
| Installation | Category II |
| Pollution degree | 2 |