Navigation
Product specification
Environmental conditions
| Indoor use | IP54 (IEC 60529) |
|---|---|
| Altitude | Up to 2000 m |
| Operating temperature | +5 °C to +40 °C |
| Storage temperature | -20 °C to +70 °C |
| Relative humidity | 80% maximum (non-condensing) for temperatures up to +31 °C Linear decrease to 50% at +40 °C |
| Installation | Category II |
| Pollution degree | 2 |
Supply information
Supply voltage | 100 V to 240 Vac ±10% |
|---|---|
Frequency range | 50 Hz / 60 Hz |
Power consumption | 10 A maximum |
Weight
Unpackaged (cabinet empty) | 65 kg |
|---|
Dimensions
The cabinet has a 12-way IEC distribution panel which supplies power to control and ancillary equipment.