Home-CMM probes, software and retrofits-CMM support-CMM knowledgebase-Controllers and interfaces-Controllers-UCC MMI-2-UCC MMI-2 installation guide-Connectors and signals

Navigation

CMM support

  • CMM knowledgebase
  • Controllers and interfaces
  • Controllers
  • UCC MMI-2
  • UCC MMI-2 installation guide
  • General information
  • Product compliance
  • Safety
  • Environmental conditions
  • References and associated documents
  • Introduction
  • Installation
  • General wiring standards
  • Earth bonding scheme
  • Software installation
  • Connectors and signals
  • Scale interface (3 × 15W HDD sockets)
  • Machine I/O (44W HDD socket)
  • PICS (9W 'D' socket)
  • USB connection (USB type B)
  • UCC MMI-2 power socket (6.3 mm socket)
  • Testing and verification
  • Troubleshooting
  • Maintenance

Navigation

CMM support

  • CMM knowledgebase
  • Controllers and interfaces
  • Controllers
  • UCC MMI-2
  • UCC MMI-2 installation guide
  • General information
  • Product compliance
  • Safety
  • Environmental conditions
  • References and associated documents
  • Introduction
  • Installation
  • General wiring standards
  • Earth bonding scheme
  • Software installation
  • Connectors and signals
  • Scale interface (3 × 15W HDD sockets)
  • Machine I/O (44W HDD socket)
  • PICS (9W 'D' socket)
  • USB connection (USB type B)
  • UCC MMI-2 power socket (6.3 mm socket)
  • Testing and verification
  • Troubleshooting
  • Maintenance

Connectors and signals

This section contains information on the following UCC MMI-2 ports:

  • Scale interface (15W HDD socket)
  • Machine I/O (44W HDD socket)
  • PICS (9W D socket)
  • USB connection (USB type B)
  • UCC MMI-2 power socket (6.3 mm socket)
UCC MMI-2 rear panel - labelled

Key Description Key Description
1
Scale 0 interface (15W HDD socket)5PICS (9W D socket)
2
Scale 1 interface (15W HDD socket)6PC connection (USB type B)
3
Scale 2 interface (15W HDD socket)7Earth terminal
4Machine I/O (44W HDD socket)8UCC MMI-2 power jack (6.3 mm socket)

CMM support

  • Knowledgebase
  • Manuals and installation guide downloads
  • Software downloads

CMM probes, software and retrofits

  • Hardware
  • Software
  • Retrofit
  • Support and downloads
  • 5-axis technology