Renishaw helps Tronosjet Manufacturing achieve FAA certification

Background

Tronosjet case study image - drone shot of Tronosjet facility.

When Tronosjet Manufacturing wanted to boost its additive manufacturing (AM) capabilities and achieve regulatory compliance for its metallic aerospace parts, it turned to global engineering technologies company, Renishaw, for support. Renishaw supplied multiple laser powder bed fusion (LPBF) AM systems, which Tronosjet uses to produce various aircraft components. These include a safety critical engine thrust control pulley bracket — one of the first additively produced metallic parts to be certified by the Federal Aviation Administration (FAA) under its Parts Manufacturer Approval (PMA) scheme.

Founded in 2001, Tronosjet is a Canadian aircraft leasing, major modification and aircraft maintenance provider. Historically, the company has owned and managed a fleet of over 60 BAe 146/Avro RJ aircraft, along with engines and spare parts on behalf of third parties.

In 2016, the company founded its advanced manufacturing division, established to use AM to produce different aerospace components for its customers. As part of its AM service, its team designs, prints, heat treats, post-processes and metallurgically tests parts to deliver qualified components along with the required certification data. Its manufacturing facility carries approval as an Aerospace Manufacturing Organisation under Transport Canada 561, along with AS9100 approval for design and development. These are industry-recognised standards for quality assurance and risk management for organisations in the aviation sector.

Although more manufacturers are starting to use AM to produce aerospace components, very few components have received regulatory approval from the FAA — preventing customers from using AM parts on aircraft. To demonstrate the capability of AM production, Tronosjet selected a BAe 146 part to substitute with an AM version — an engine thrust control pulley bracket which is conventionally cast from magnesium, a material that suffers from corrosion. The bracket holds a pulley, which redirects engine cables that travel from the cockpit to the pylon connecting the engine to the airframe. Statically, the bracket is usually loaded with 60-100 lbf of tension from the cable.

“The thrust control pulley bracket was determined by the FAA to be a Class 1 (critical) part, essential for the safety of the aircraft,” explained Jeff Campbell, Director of Maintenance and Manufacturing at Tronosjet Manufacturing. “We knew that additive manufacturing could provide the required strength and that having our new bracket certified by the FAA would validate the use of additive in aerospace production.”

Challenge

Tronosjet Case study 1 - exterior view of facility showing plane.

With AM still a relatively new technology, Tronosjet knew it would need to demonstrate the quality, strength and reliability of printed parts to the FAA and its regulatory groups, comprised of material scientists, aerospace engineers and other airworthiness specialists.

“Over the years, we have communicated with the FAA many times on different projects, and we understand how it works as a regulatory body,” added Campbell. “This gave us an advantage because we knew what to expect. We knew that we'd need to prove the bracket's safety using tensile, fatigue and non-destructive testing (NDT), and to show that it wouldn't degrade over time.”

As well as proving that the bracket could pass these tests, Tronosjet needed to demonstrate the repeatability of the material and its manufacturing process. Therefore, it required a high-quality AM system that could produce complex metallic components and give the regulators confidence in the company's production team. At this point, it turned to Renishaw.

Solution

Case study:  Case study:  Tronosjet case study

“Our relationship with Renishaw goes way back, and we first came to the UK to meet with its CEO in 2018,” added Campbell. “The reason we decided to go for a Renishaw system is the brand - it's highly trusted and we knew it was a company that offers excellent engineering and process capability. Its RenAM 500 series are world-class AM machines, and of the quality we needed to achieve FAA certification. Also, we were impressed with Renishaw's presence across North America, and its local support was important for us as a small business taking on new technology.”

Renishaw has supplied three AM machines to Tronosjet, in both single and multi-laser variants - with total loss and recirculating powder schemes. With a build volume of 250 mm x 250 mm x 350 mm, and ability to process a range of engineering materials, the systems are ideally suited to a range of Tronosjet's aerospace components.

With the flexibility of systems at their disposal, Tronosjet opted to use a single laser strategy and no powder recirculating to produce the thrust control pulley bracket. By maintaining tight control over process variables, Tronosjet were able to address some of the challenges associated with gaining FAA certification for innovative processes.

Results

Tronosjet case study - two people standing in front of a jet engine, inside the facility.

Tronosjet chose to print the engine bracket in aerospace grade Ti-6Al-4V titanium alloy, as opposed to the original magnesium. Its team then conducted extensive NDT, static, functional and destructive testing and compared its performance with the original cast bracket. It found that the printed version was five times stronger, surviving loads over 22,000 lb, while the original broke at just 4,000 lb.

“The numbers put things into perspective,” continued Campbell. “The bracket's superior tensile strength shows that the titanium print is capable of withstanding significantly higher loads than required, when the aircraft is in flight. This helped convince the regulators that AM was more than up to the job.”

After Tronosjet demonstrated the part's strength, safety and quality, the engine bracket was certified by the FAA and has received Parts Manufacturer Approval (PMA). Certification demonstrates that the bracket has received adequate testing in line with FAA standards for airworthiness and means that Tronosjet can now produce and supply it to customers. Significantly, it is one of the first FAA PMA certified metallic AM components in the world — giving Tronosjet a competitive edge.

“We're grateful for Renishaw's engineering prowess and support — it delivered great products, which have been critical for us achieving certification,” concluded Campbell.

Downloads