You are here:

TONiC™ RELM encoder system

TONiC™ readhead on RSLMThe RELM high accuracy scale offers high speed, non-contact performance, combined with advanced features including dynamic signal processing and the IN-TRAC™ auto-phase optical reference mark. RELM is extremely robust yet offers a level of performance previously available only from more delicate fine pitch encoder systems. With ±1 µm accuracy, low coefficient of thermal expansion and resolution to 5 nm, RELM satisfies the most demanding precision motion requirements.

The system comprises:

• RELM 20 µm pitch Invar spar
• TONiC™ T1000 readhead
• Ti analogue or digital interface

RELM 20 µm pitch Invar scale

RELM Invar scale20 µm pitch RELM scale is manufactured from Invar, a low expansion nickel/iron alloy. The robustness of Invar permits a much smaller cross section than glass scale, yet allows easier handling and installation, without risk of breakage.

• Available in defined lengths with custom lengths available on request
• Accuracy is individually certified to ±1 µm, calibrated against International Standards
• Low coefficient of thermal expansion: Invar, ~0.6 µm/m/°C (0°C to 30°C)
• IN-TRAC™ auto-phase optical reference mark, bi-directionally repeatable even at maximum system speed (10 m/s)
• Mid-point (RELM) and end (RELE) reference mark positions available as standard
• Dual optical limits provide on-scale end of travel indication
• Easy to install, direct to the substrate, using datum clamp and clips or adhesive backing tape

 

TONiC™ T1010 readhead & Ti interface features and benefits

• TONiC readhead with Ti interfaceCyclic error of ±30 nm, offering ‘fine pitch’ encoder performance
• Compact dimensions - 10.0 mm x 35.0 mm x 13.5 mm (H x L x W)
• Excellent signal stability in conditions unsuitable for most open optical encoders
• User selectable gain control (AGC) maintains 1 Vpp analogue signal amplitude
• Capable of operation up to 10 m/s and 70 °C
• New! Low noise (jitter) filtering optics for improved positional stability
• Industry standard analogue and digital outputs
• Integral LEDs on readhead and interface for optimum set-up and system diagnosis
• High flex UL approved cable – up to 10 m between readhead and interface
• Fully RoHS compliant

 

Technical specifications

Readhead dimensions 10.0 mm x 35.0 mm x 13.5 mm (H x L x W)
Outputs (resolution) RS422: 5 µm, 1 µm, 0.5 µm, 0.2 µm, 0.1 µm, 50 nm, 20 nm, 10 nm, 5nm.
Analogue: 1Vpp
Reference mark  IN-TRAC™ auto-phase optical
Limit switches Customer positioned magnetic dual limits
Maximum speed 10 m/s
Ride height tolerance 2.1 ±0.15 mm
Scale types RELM Invar spar (also available with linear RGSZ gold tape scale, RSLM stainless steel linear, and RESM and REXM rotary)
Vacuum compatible No

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.