 |  | TONiC™ RSLM encoder system The new RSLM stainless steel spar scale offers performance to rival fine pitch glass scales yet is available in lengths up to 5 m. RSLM offers a total accuracy (including slope and linearity) better than ±4 μm over 5 m – an industry first! With ±30 nm cyclic error, patented filtering optics, resolution to 5 nm and simple installation, RSLM retains all of the benefits of a 20 μm encoder yet provides the performance of a fine pitch system.
RSLM 20 µm pitch stainless steel scale
20 µm RSLM stainless steel scale is perfect for long travel applications where metrology can not be compromised.
• The robust spar scale is available in defined lengths up to 5 m
• Total accuracy better than ±4 µm over 5 m
• Thermal expansion: 10.8 µm/m/°C
• RSLM can be coiled for simple storage and handling, yet once uncoiled behaves as a spar scale
• Mounted using specially formulated adhesive tape or mechanical clips
• IN-TRAC™ auto-phase optical reference mark, bi-directionally repeatable even at maximum speed (10 m/s)
• Multiple IN-TRAC™ reference mark positions: scale mid-point (RSLM), scale end-point (RSLE), distance coded for short travel indexing (RSLD) or regularly spaced for customer selection (RSLC)
• Dual optical limits provide on-scale end-of-travel indication
TONiC™ T1010 readhead & Ti interface features and benefits
• Cyclic error of ±30 nm, offering ‘fine pitch’ encoder performance
• Compact dimensions - 10.0 mm x 35.0 mm x 13.5 mm (H x L x W)
• Excellent signal stability in conditions unsuitable for most open optical encoders
• User selectable gain control (AGC) maintains 1 Vpp analogue signal amplitude
• Capable of operation up to 10 m/s and 70 °C
• New! Low noise (jitter) filtering optics for improved positional stability
• Industry standard analogue and digital outputs
• Integral LEDs on readhead and interface for optimum set-up and system diagnosis
• High flex UL approved cable – up to 10 m between readhead and interface
• Fully RoHS compliant
Technical specifications
| Readhead dimensions10.0 mm x 35.0 mm x 13.5 mm (H x L x W) |
| Outputs (resolution) |
RS422: 5 µm, 1 µm, 0.5 µm, 0.2 µm, 0.1 µm, 50 nm, 20 nm, 10 nm, 5nm.
Analogue: 1Vpp
|
| Reference mark |
IN-TRAC™ auto-phase optical |
| Limit switches |
Customer positioned magnetic dual limits |
| Maximum speed |
10 m/s |
| Ride height tolerance |
2.1 ±0.15 mm |
| Scale types |
RSLM stainless steel linear (also available with linear RGSZ gold tape scale, RELM Invar spar scale, and RESM and REXM rotary) |
| Vacuum compatible |
No |
|  | |