You are here:

RGH40 encoder system

RGH40The open, non-contact RGH40 readhead is designed for use with Renishaw's 40 µm RGS40-G glass scale or 40 µm RESR ring and offers resolutions to 50 nm.

RGH40 readhead features and benefits

  • Compact and robust readhead with internal interpolation offers industry standard digital and analogue outputs
  • High speed, reliable operation with zero friction and zero wear
  • 40 µm scale pitch offers generous readhead set-up tolerances
  • Integral set-up LED simplifies set-up
  • Patented filtering optics guarantee excellent signal stability in conditions unsuitable for most open, optical encoders
  • The reference mark provides a repeatable home position whilst limits offer end of axis travel indication.  
  • The RGH40 reads 40 µm RGS40-G glass scale, 40 µm RESR rings as well as industry standard 40 µm glass scale

Compare the RGH40 with alternative optical linear readheads

RGS40-G 40 µm pitch glass scale

RGS40-G glass scaleRGS40-G 40 µm glass scale is read by RGH34 and RGH40 readheads. RGS40-G is ideal for applications where the scale needs to move independently of the substrate. The thermal behaviour of RGS40-G can be compensated for by the host controller using temperature sensors.

  • Available in a range of measuring lengths from 120 mm to 1 m
  • Defined thermal behaviour; C.T.E ~8.5 µm/m/°C
  • Accuracy of <±5 µm/m
  • Easy to install, directly to the substrate, using datum clamp and mechanical clips or adhesive backing tape

RESR 40 µm pitch ring

Technical specifications

Readhead dimensions

17.0 mm x 44.0 mm x 27.0 mm (H x L x W)

Outputs (resolution)

RS422: 10 µm, 5 µm, 2 µm, 1 µm, 0.4 µm, 0.2 µm, 0.1 µm, 50 nm.

Analogue: 1 Vpp

Reference mark Magnetic actuator 
Limit switches Dual limits
Maximum speed 10 m/s 
Ride height tolerance

0.8 ±0.15 mm

Scale types RGS40-G glass scale and 40 µm RESR
Vacuum compatible No

Additional resources

Accessories and external interpolation options

For further information and product options, visit the encoder product configurator.

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.