| Readhead dimensions |
14.8 mm x 36.0 mm x 13.5 mm (RGH20) (H x L x W)
10.5 mm x 36.0 mm x 13.5 mm (RGH20F)
9.5 mm x 15.0 mm x 15.0 mm (RGH35) |
| Outputs (resolution) |
RS422: 5 µm, 1 µm, 0.5 µm, 0.2 µm, 0.1 µm, 50 nm, 20 nm (RGH20F only), 10 nm (RGH20F only).
Analogue: 1Vpp |
| Interpolation |
RGH20 - internal interpolation to 50 nm
RGH20F - RGF interface (x100 to x2000)
RGH35 - RGI34 interface (x4 to x400) |
| Reference mark |
Bolt on magnetic actuator |
| Limit switches |
Single limit (dual limits available with RGH40 and 40 µm pitch RESR) |
| Maximum speed |
2,938 rev/min (20 µm at Ø52 mm) |
| Ride height tolerance |
0.8 ±0.08 mm |
| Scale types |
20 µm pitch (compatible with RGH20 and RGH35) and 40 µm pitch (compatible with RGH34 and RGH40) RESR rings |
| Vacuum compatible |
Yes – RGH20F and 20 µm pitch RESR |