 | CP1CP1 contact inspection probe for CNC machining centres. About CP1The CP1 probe is used on CNC machining centres to perform workpiece set-up and inspection. It is triggered through a conductive stylus via an electronically isolated machine spindle. The system is usually designed into the machine by the OEM. CP1 specification| Specification | |
|---|
| Sense directions | ±X, ±Y, +Z | | Stylus overtravel | X and Y: +17° Z: 7 mm (0.27 in) | | Unidirectional repeatability (max 2 sigma value) | 1.0 µm (0.00004 in) |
CP1 accessories and ordering informationCP1 probe kits| Part number | Description |
|---|
| A-2012-0001 | CP1 probe kit (Cat 40) | | A-2012-0002 | CP1 probe kit (Cat 50) | | A-2012-0003 | CP1 probe kit (BT 40) | | A-2012-0004 | CP1 probe kit (BT 50) |
CP1 accessories| Part number | Description |
|---|
| A-2012-0007 | CP1 probe module only | | A-2012-0064 | CP1 probe adjustment module |
CP1 conductive styli (Ø5 mm ball)| Part number | Description |
|---|
| M-5003-5553 | Overall gauge length 50 mm | | M-5003-5808 | Overall gauge length 100 mm | | M-5003-6045 | Overall gauge length 150 mm |
|